by A sandwich by any other name would taste as sweet
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
GPS-15136 |
274.95 | 1 | |
SparkFun LoRa Gateway - 1-Channel (ESP32)
WRL-18074 |
37.5 |
1
Cannot be ordered at this time. |
|
Antenna Thread Adapter - 1/4in. to 5/8in.
PRT-17546 |
5.5 | 1 | |
Interface Cable - SMA Male to TNC Male (300mm)
CAB-17833 |
10.95 |
1
Cannot be ordered at this time. |
|
GNSS Multi-Band L1/L2 Surveying Antenna - TNC (TOP106)
GPS-17751 |
133.95 | 1 | |
Raspberry Pi 4 Model B (8 GB)
DEV-16811 |
75 | 1 | |
Argon ONE M.2 Raspberry Pi 4 Case
PRT-17752 |
40.45
You save: 10.05 (20%) |
1
Cannot be ordered at this time. |
|
SparkFun LTE CAT M1/NB-IoT Shield - SARA-R4 (with Hologram SIM Card)
CEL-15087 |
96.5 | 1 | |
DC/DC Converter - 5V 5W (R-78E)
COM-14453 |
24.75 |
5
Cannot be ordered at this time. |
|
Raspberry Pi LCD - 7" Touchscreen
LCD-13733 |
120 | 2 | |
Wire Wrap Tool
TOL-14915 |
41.95 |
1
Cannot be ordered at this time. |
|
USB Logic Analyzer - 24MHz/8-Channel
TOL-15033 |
19.95 |
1
Cannot be ordered at this time. |
|
Self-Adjusting Wire Strippers
TOL-14872 |
16.95 |
1
Cannot be ordered at this time. |
|
SparkFun Transparent Graphical OLED Breakout (Qwiic)
LCD-15173 |
42.95 |
1
Cannot be ordered at this time. |
|
Total: 941.35 |