by bri_huang
Electronics parts and materials used to build the Sketch-up MAME (Multiple Arcade Machine Emulator). This was a collaboration project between SparkFun and SketchUp for the #ISTE17 conference in San Antonio, TX.
Product | Subtotal | Qty | |
---|---|---|---|
Metal Pushbutton - Momentary (16mm, Red)
COM-11966 |
13 | 2 | |
Big Dome Pushbutton - Red
COM-09181 |
12.95 | 1 | |
Concave Button - Red
COM-09336 |
27.5 | 10 | |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
KIT-13815 |
19.9 | 2 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
BOB-13906 |
2.95 | 1 | |
WAV Trigger
WIG-13660 |
59.95 | 1 | |
Female Headers
PRT-00115 |
5.25 | 3 | |
LED RGB Strip - Addressable, Sealed (5m)
COM-12028 |
128.5 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
Total: 316.5 |