by goranr
Product | Subtotal | Qty | |
---|---|---|---|
LED - Basic Yellow 3mm
COM-00532 |
12.9
You save: 0.6 (4%) |
30 | |
LED - Basic Green 3mm
COM-09650 |
12.9
You save: 0.6 (4%) |
30 | |
LED - Basic Red 3mm
COM-00533 |
12.9
You save: 0.6 (4%) |
30 | |
LilyPad Button Board
DEV-08776 |
32
You save: 1.6 (5%) |
16 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
7.9 | 2 | |
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
33.6 | 16 | |
Total: 112.2 |