Product | Subtotal | Qty | |
---|---|---|---|
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
21 | 20 | |
Screw Terminals 3.5mm Pitch (3-Pin)
PRT-08235 |
2.1 | 2 | |
Trimpot 10K Ohm with Knob
COM-09806 |
2.1 | 2 | |
Voltage Regulator - 3.3V
COM-00526 |
4.2 | 2 | |
Voltage Regulator - 5V
COM-00107 |
2.1 | 2 | |
Voltage Regulator - Adjustable
COM-00527 |
4.2 | 2 | |
2mm 10pin XBee Socket
PRT-08272 |
4.6 | 4 | |
LED - Basic Green 3mm
COM-09650 |
4.5 | 10 | |
LED - Basic Red 5mm
COM-09590 |
4.5 | 10 | |
DC Barrel Power Jack/Connector
PRT-00119 |
3 | 2 | |
Break Away Headers - Straight
PRT-00116 |
8.75 | 5 | |
Wall Adapter Power Supply - 12VDC 600mA
TOL-09442 |
5.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
21 | 12 | |
Total: 88 |