OMSI - LOTs Vessels May 2017

by hydronics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mean Well Switching Power Supply - 12VDC, 12.5A
Retired TOL-14099
35.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
PicoBuck LED Driver
In stock COM-13705
17.5 1   
LED - 3W Aluminum PCB (5 Pack, Cool White)
In stock COM-13105
8.95 1   
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
Arduino ProtoShield - Bare PCB
Retired DEV-11665
14.85 3   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
14 4   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
9 2   
USB Mini-B Cable - 6"
25 available CAB-13243
6.3 3   
ProtoScrewShield
Retired DEV-09729
39 2   
Cannot be ordered at this time.
DAQCplate
Retired DEV-14148
37.5 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Big Red Box - Enclosure
In stock PRT-11366
21 2   
SparkFun Power Driver Shield Kit
Retired DEV-10618
51 2   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
64.5 3   
LED - 3W Aluminum PCB (5 Pack, Red)
Retired COM-13106
7.95 1   
Cannot be ordered at this time.
Total: 361.85