by Feldi
Everything you need to build your own Marquee Party Bag!
Product | Subtotal | Qty | |
---|---|---|---|
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.45 | 1 | |
LilyPad Arduino USB - ATmega32U4 Board
DEV-12049 |
27.95 | 1 | |
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 | |
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
|
NeoPixel NeoMatrix 8x8 - 64 RGB LED
COM-12662 |
104.85 |
3
Cannot be ordered at this time. |
|
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
9.95 |
1
Cannot be ordered at this time. |
|
Flush Cutters - Hakko
TOL-11952 |
6.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 400mAh
PRT-13851 |
5.5 | 1 | |
Total: 298.45 |