RevEngineering2017

by Member #687798

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
245.16
You save:
12.84 (5%)
12   
Shadow Chassis
In stock ROB-13301
424
You save:
22.4 (5%)
32   
SparkFun Ardumoto Shield Kit
29 available KIT-14180
936
You save:
104 (10%)
32   
LED - Assorted (20 pack)
In stock COM-12062
23.7 6   
Tactile Button Assortment
In stock COM-10302
19.5 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
12.6 12   
USB Mini-B Cable - 6"
25 available CAB-13243
25.2 12   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
66 12   
Arduino and Breadboard Holder
In stock DEV-11235
59.4 12   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
80.85 3   
Total: 1914.47