Advanced PomPom Headband

by Feldi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
In stock PRT-13851
11 2   
JST Vertical Connector
In stock PRT-08613
1.9 2   
Total: 77.75