GCC List

by Member #771652

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Big Red Box - Enclosure
In stock PRT-11366
21 2   
Solder Leaded - 15-gram Tube
In stock TOL-09162
4.5 2   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
37 2   
SparkFun OpenLog
In stock DEV-13712
33.9 2   
MicroSD Card with Adapter - 8GB
Retired COM-11609
27.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Header - 6-pin Female (PTH, 0.1")
In stock PRT-11894
1.5 2   
Total: 208.65