Inertial Experiment

by Dregmar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Thumb Joystick
In stock COM-09032
9 2   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
2.9 2   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
4.75 5   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
5.9 2   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
40 Pin AVR Development Board
Retired DEV-00031
16.95 1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
35.9 2   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
AVR Programming Cable
In stock CAB-09215
4.2 2   
SparkFun Project Case - Black
Retired WIG-08601
19.9 2   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
6.95 1   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Total: 416