by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
99.5 | 10 | |
Alligator Clip with Pigtail (4 Pack)
CAB-13191 |
21 | 6 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
35 | 10 | |
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
PRT-14284 |
55 | 20 | |
LED Rainbow Pack - 5mm PTH
COM-12903 |
31.6 | 8 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
21 | 10 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
66 | 12 | |
SparkFun micro:bit Breakout (with Headers)
BOB-13989 |
67.8
You save: 3.6 (5%) |
12
Cannot be ordered at this time. |
|
Tactile Button Assortment
COM-10302 |
19.5 | 3 | |
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
COM-13761 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 417.35 |