Arduino Bento Box

by Pearce

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Total: 18.4