BIRST 2 2017

by mayonaise

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heating Pad - 5x10cm
In stock COM-11288
13.5 3   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)
In stock PRT-13189
41.7 6   
Fuse 5mm 125VAC 5A
In stock COM-09772
5.5 10   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
2.1 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
Total: 85.4