Product | Subtotal | Qty | |
---|---|---|---|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
SparkFun Beginner Parts Kit
KIT-13973 |
18.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Muscle Wire® - 0.012" Diameter (1 foot)
COM-11900 |
21 | 10 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
9.95 |
1
Cannot be ordered at this time. |
|
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
|
Magnet Wire Kit
PRT-11363 |
33.9 | 2 | |
Magnet Ring - 3/16"
COM-08914 |
9.45 | 9 | |
Super Capacitor - 10F/2.5V
COM-00746 |
4.95 | 1 | |
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Total: 168.15 |