Landart

by rupl

Favorited Favorite 1

Supplies list for Landart 2017

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
9.9 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
257 2   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
3.2 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun Inventor's Kit for MicroView
Retired KIT-13205
59.95
You save:
15 (20%)
1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Total: 392