by UNTEngineer
Product | Subtotal | Qty | |
---|---|---|---|
WIZnet Network Module with Mag Jack - WIZ830MJ
DEV-09472 |
24.95 |
1
Cannot be ordered at this time. |
|
Carbon Monoxide Sensor - MQ-7
SEN-09403 |
5.5 | 1 | |
SparkFun Gas Sensor Breakout
BOB-08891 |
1.05 | 1 | |
WIZnet Embedded Web Server Module - WIZ200WEB
DEV-09474 |
44.95 |
1
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
0.25 |
1
Cannot be ordered at this time. |
|
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
LED - Basic Red 3mm
COM-00533 |
0.45 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Solid State Relay - 8A
COM-10636 |
4.95 |
1
Cannot be ordered at this time. |
|
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 | |
Evaluation Board for MLX90614 IR Thermometer
SEN-09813 |
49.95 |
1
Cannot be ordered at this time. |
|
Total: 167.9 |