Weather

by Member #665981

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Photon Weather Shield
Retired DEV-13674
12.38
You save:
10.12 (45%)
1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
Hobby Knife
20 available TOL-09200
3.5 1   
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
1.9 2   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
51.74
You save:
22.16 (30%)
2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
23.9 2   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
5.25 5   
DC Barrel Power Jack/Connector (SMD)
In stock PRT-12748
3.2 2   
Total: 275.22