David's Project

by GreenLite

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alloy 910 Filament 2.85mm - 0.45kg (Natural)
Retired TOL-13938
35.95 1   
Cannot be ordered at this time.
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
13.9 2   
Cannot be ordered at this time.
LIDAR-Lite v3
In stock SEN-14032
389.97 3   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
22.5 3   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Total: 503.32