Product | Subtotal | Qty | |
---|---|---|---|
Capacitor Ceramic 0.1uF
COM-08375 |
14.5
You save: 0.5 (3%) |
50 | |
SPDT Slide Switch
COM-09609 |
1.9 | 2 | |
Omron Snap Action Switch
COM-00098 |
3.9 |
2
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
LED - Basic Red 5mm
COM-09590 |
0.9 | 2 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
5.5 | 10 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
1 | 2 | |
P-Channel MOSFET 55V 31A
COM-10349 |
2.5 | 2 | |
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
Schottky Diode
COM-10926 |
0.5 | 2 | |
N-Channel MOSFET 60V 30A
COM-10213 |
2.5 |
2
Cannot be ordered at this time. |
|
Total: 36.05 |