MaW Mouse Droid

by kresty (L3-G0)

Favorited Favorite 0

Some sound and misc parts to make droids talk

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MP3 Trigger
In stock WIG-13720
53.5 1   
LilyPad MP3
In stock DEV-11013
56.5 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Audio Cable TRRS - 1ft
In stock CAB-14163
1.6 1   
Hamburger Mini Speaker
In stock COM-14023
5.5 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
19 available PRT-13851
5.5 1   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
7.5 1   
Cannot be ordered at this time.
Total: 180.55