McCoinMotorBox

by WheelerSounds

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
19.8 4   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
19.9 2   
Cannot be ordered at this time.
Power Cable - 7A IEC C13
Retired TOL-11299
1.5 1   
Cannot be ordered at this time.
Hobby Motor - Gear
20 available ROB-11696
12.6 6   
PIR Motion Sensor (JST)
Only 1 left! SEN-13285
21.9 2   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Toggle Switch
In stock COM-09276
2.1 1   
RCA Jack
Retired PRT-08631
5.7 6   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Total: 136.65