by Shawn Hymel
Parts list for plastic ant combat bot build. The recommended RC transmitter is the FlySky FS-GT3B, and the 6-channel one in the video is the FlySky CT6B.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Deans Connector - M/F Pair
PRT-11864 |
1.05 | 1 | |
Lithium Ion Battery - 1000mAh 7.4v
PRT-11855 |
10.95 | 1 | |
Micro Gearmotor - 460 RPM (6-12V)
ROB-12429 |
27.9 | 2 | |
Wheel 32x7mm
ROB-08901 |
6.95 |
1
Cannot be ordered at this time. |
|
Hook-up Stranded Wire - White (22 AWG)
PRT-08866 |
2.95 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
SparkFun Snappable Protoboard
PRT-13268 |
8.95 | 1 | |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-14451 |
13.5 | 1 | |
Total: 101.95 |