ARL 2017 Order

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Black Chicken Head Knob - 14x20mm
Retired COM-10000
1.9 2   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
3.15 3   
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
10.5 3   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
14.85 3   
Cannot be ordered at this time.
Rotary Switch - 10 Position
In stock COM-13253
4.2 2   
SparkFun Rotary Switch Breakout
Retired BOB-13098
3.9 2   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
43 2   
Arduino and Breadboard Holder
In stock DEV-11235
9.9 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
14 4   
Relay SPDT Sealed
In stock COM-00100
6.3 3   
Blower - Squirrel Cage (12V)
In stock COM-11270
15 2   
Particle Photon (Headers)
Retired WRL-13774
76 4   
Cannot be ordered at this time.
Relay Shield v2.0
Retired DEV-13769
23.9 2   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
66 4   
SparkFun Photon ProtoShield
Retired DEV-13598
6.52
You save:
3.48 (35%)
4   
Cannot be ordered at this time.
Total: 299.12