TFA microgrant

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun micro:arcade kit
Retired KIT-14218
397.1
You save:
132.4 (25%)
10   
Cannot be ordered at this time.
SparkFun micro:climate kit
Retired KIT-14217
353.85 3   
Cannot be ordered at this time.
SparkFun micro:bot kit
Retired KIT-14216
598
You save:
31.5 (5%)
10   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit
Retired KIT-14300
949
You save:
50 (5%)
20   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
In stock PRT-13164
24
You save:
24 (50%)
30   
micro:bit Go Bundle
Retired DEV-14336
330 20   
Cannot be ordered at this time.
Total: 2751.9