I Want

by tgill

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Transistor - NPN (BC547)
Retired COM-08928
2 4   
Cannot be ordered at this time.
SparkFun Qwiic Keypad - 12 Button
In stock COM-15290
11.5 1   
Qwiic Cable - Grove Adapter (100mm)
In stock PRT-15109
1.6 1   
MicroPython pyboard v1.1 (with Headers)
Retired DEV-14413
44.95 1   
Cannot be ordered at this time.
Mean Well Dual Output Switching Power Supply (15VDC, -15VDC, 0.8A)
Retired TOL-14101
16.95 1   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
Out of stock PRT-13777
21.5 1   
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
Enclosure - Aluminum (120x94.5x34mm)
In stock PRT-13838
5.5 1   
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
15 available WIG-12772
63.5 1   
Standoff - Aluminum Threaded (6-32; 1/2", 4 Pack)
Retired ROB-13139
5.56 4   
Cannot be ordered at this time.
Black Knob - 15x19mm
In stock COM-09998
5.25 5   
Rotary Switch - 10 Position
In stock COM-13253
4.2 2   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
6.5 1   
SparkFun Adjustable LiPo Charger
In stock PRT-14380
13.5 1   
Onion Omega2+ IoT Computer
Retired DEV-14431
13 1   
Cannot be ordered at this time.
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
12.5 1   
9 Pin Female Serial Connector - PCB Mount
27 available PRT-00429
1.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Watt's Up Meter
Retired PRT-14331
27.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
16.95 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Total: 344.51