Hack Music LA 2017

by ROB-24601

Favorited Favorite 0

List of components for this years Hack Music LA. I've added some LEDs and resistors, in case anyone wants to add a visual component to their music. Please adjust this, make cuts, additions, etc, as you see fit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
25.9 2   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
53.9 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
27.5 5   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
107.5 5   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
39.9 2   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Simple
Retired DEV-11201
103.9 2   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
119.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
19 available SEN-00242
44.85 3   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
3.8 4   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
15.8 4   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
79.6 8   
WAV Trigger
In stock WIG-13660
119.9 2   
Mini Photocell
In stock SEN-09088
16 10   
Hamburger Mini Speaker
In stock COM-14023
11 2   
Thin Speaker
Retired COM-10722
5.7 6   
Cannot be ordered at this time.
Total: 797.65