LilyPad Kits for 10/3

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Pixel Board
Retired DEV-13264
40.2
You save:
49.05 (55%)
15   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
78.45
You save:
4.05 (5%)
15   
LilyPad Accelerometer - ADXL335
In stock DEV-09267
255.75
You save:
13.5 (5%)
15   
LilyPad Vibe Board
In stock DEV-11008
121.2
You save:
6.3 (5%)
15   
LilyPad Rainbow LED (6 Colors)
Only 1 left! DEV-13903
56.25
You save:
3 (5%)
15   
Needle Set
In stock TOL-10405
31.5 15   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
112.5 15   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
59.25 15   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
52.5 15   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
74.25 15   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
82.5 15   
Total: 964.35