by stevepresley
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Chip Antenna - Series 1 (802.15.4)
WRL-08664 |
19.95 |
1
Cannot be ordered at this time. |
|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
22.95 |
1
Cannot be ordered at this time. |
|
XBee Shield
WRL-09976 |
14.95 |
1
Cannot be ordered at this time. |
|
Color LCD 128x128 Nokia Knock-Off
LCD-00569 |
14.95 |
1
Cannot be ordered at this time. |
|
Basic 20x4 Character LCD - Black on Green 5V
LCD-00256 |
17.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
Graphic LCD 128x64 STN LED Backlight
LCD-00710 |
25.95 | 1 | |
Basic 16x2 Character LCD - Yellow on Blue 5V
LCD-00790 |
14.95 |
1
Cannot be ordered at this time. |
|
Color 24-Bit LCD 4.3" PSP 480x272
LCD-08335 |
39.95 |
1
Cannot be ordered at this time. |
|
Color 24-Bit LCD 4.3" PSP Connector
LCD-08355 |
1.95 |
1
Cannot be ordered at this time. |
|
Color LCD - Breakout Board
LCD-08600 |
69.9 |
2
Cannot be ordered at this time. |
|
Graphic LCD 160x128 Huge
LCD-08799 |
49.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
LED Matrix - Dual Color - Small
COM-00681 |
4.95 |
1
Cannot be ordered at this time. |
|
LED Matrix - Dual Color - Medium
COM-00682 |
13.9 |
2
Cannot be ordered at this time. |
|
MegaBrite - Straight Headers
COM-10236 |
9.95 |
1
Cannot be ordered at this time. |
|
RGB LED Strip - 32 LED/m Addressable - 1m
COM-10312 |
44.95 |
1
Cannot be ordered at this time. |
|
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
COM-00760 |
59.95 |
1
Cannot be ordered at this time. |
|
LED Display Driver (8-Digit) - MAX7219CNG
COM-09622 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
SparkFun microSD Sniffer
TOL-09419 |
11.95 | 1 | |
MP3 Development Board
DEV-08603 |
199.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
TOL-10244 |
89.95 |
1
Cannot be ordered at this time. |
|
MondoMatrix - ServoMatrix
DEV-09971 |
205.9 |
2
Cannot be ordered at this time. |
|
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
GPS-08785 |
49.9 |
2
Cannot be ordered at this time. |
|
Micro Maestro 6-channel USB Servo Controller
ROB-09664 |
39.9 |
2
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
Banana to Alligator Cable
CAB-00509 |
4.5 | 1 | |
Banana to Alligator Coax Cable
CAB-00508 |
5.5 | 1 | |
SparkFun PWM Shield
DEV-10615 |
21.95 |
1
Cannot be ordered at this time. |
|
Serial Servo Controller
ROB-08897 |
17.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenServo
ROB-09014 |
14.95 |
1
Cannot be ordered at this time. |
|
Motor Controller - Pololu TReX Jr.
ROB-08900 |
49.95 |
1
Cannot be ordered at this time. |
|
Qik Dual Serial Motor Controller
ROB-09106 |
24.95 |
1
Cannot be ordered at this time. |
|
Robotic Claw (Sale)
ROB-10332 |
15.9 |
2
Cannot be ordered at this time. |
|
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
6.5 | 1 | |
EggBot Full Kit
WIG-10347 |
194.95 |
1
Cannot be ordered at this time. |
|
MakerBeam
PRT-10540 |
129.95 |
1
Cannot be ordered at this time. |
|
Servo Cable - Female to Female
ROB-09187 |
2.95 |
1
Cannot be ordered at this time. |
|
Circular LED Bargraphs - Red
COM-10595 |
9.95 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel High Power LED - Royal Blue
COM-09633 |
4.95 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel Wide Optic Lens
COM-09641 |
3.9 |
2
Cannot be ordered at this time. |
|
Solderless High Intensity LED Holder - Lens Carrier
COM-09640 |
0.95 |
1
Cannot be ordered at this time. |
|
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Bar Graph Breakout Kit
DEV-10936 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun LED RingCoder Breakout - RGB
BOB-11040 |
6.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
Rotary DIP Switch - 16 Position
COM-10064 |
2.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
2.95 |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
16.5 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Shield
GPS-10710 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Evaluation Board - GP-2106
GPS-10995 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 1840.15 |