This wishlist is a collection of parts needed to build up 3 weird sound generators.
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
COM-13760 |
0.95 |
1
Cannot be ordered at this time. |
|
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
COM-11852 |
0.5
You save: 0.45 (47%) |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
3.15 | 3 | |
Black Knob - 15x19mm
COM-09998 |
33
You save: 1.65 (5%) |
33 | |
Toggle Switch
COM-09276 |
44.1 | 21 | |
9V to Barrel Jack Adapter
PRT-09518 |
10.5 | 3 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
3.3 | 6 | |
Total: 95.5 |