by bsteinbach
Product | Subtotal | Qty | |
---|---|---|---|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
ROB-14450 |
13.95 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Ultrasonic Distance Sensor - HC-SR04
SEN-13959 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Multicolor Buttons - 4-pack
PRT-14460 |
1.75 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Total: 59.2 |