Xmas Stuff

by Mister Walter

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Danger Shield (Old-School)
Retired DEV-10115
49.9 2   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Simon Game - Through-Hole Soldering Kit
Retired KIT-09883
24.95 1   
Cannot be ordered at this time.
ClockIt
Retired KIT-09205
24.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Pick and Place Spare Parts Grab Bag
Retired DD-10351
9.95 1   
Cannot be ordered at this time.
Ding and Dent Production Builds - SEN
Retired DD-09039
5 1   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Total: 249.55