2k17 gift list

by Member #819444

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
SparkFun Tinker Kit
Retired KIT-13930
49.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
STEMTera (White)
Retired DEV-14083
45 1   
Cannot be ordered at this time.
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m (Chasing)
Retired COM-12930
9.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
EL Wire Starter Kit
Retired RTL-11421
16.95 1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
1.6 1   
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
1.15 1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
Vibration Motor
In stock ROB-08449
2.25 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
33.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
Total: 1018.61