Reminder Walker Project - SparkFun Initial Order

by Member #425270

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
Hobby Knife
19 available TOL-09200
3.5 1   
SparkFun XBee Explorer Regulated
In stock WRL-11373
59.75 5   
SparkFun XBee Explorer Dongle
In stock WRL-11697
139.75 5   
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
249.5 10   
Cannot be ordered at this time.
microSD USB Reader
In stock COM-13004
27.5 5   
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
29.75 5   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
99.75 5   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
22.5 10   
SparkFun LED Driver Breakout - LP55231
In stock BOB-13884
52.5 5   
Barrel Jack Extension Cable - M-F (6 ft)
In stock COM-11707
10.5 5   
Barrel Jack to 2-pin JST
In stock TOL-08734
17.5 5   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
17.5 5   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
13.75 5   
USB Cable A to B - 6 Foot
In stock CAB-00512
22.5 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
27.5 5   
SparkFun LiPower Shield
Retired DEV-13158
149.75 5   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 12 left! PRT-12711
89.75 5   
Lithium Ion Battery - 6Ah
In stock PRT-13856
162.5 5   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
69.75 5   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
5.25 5   
SparkFun MOSFET Power Controller
In stock PRT-11214
52.5 5   
DC Barrel Jack Plug - Male
In stock PRT-11476
5.25 5   
Infrared Emitters and Detectors
Retired SEN-00241
39 20   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
87.5 5   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
19.75 5   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
27.5 5   
Tilt Sensor - AT407
In stock SEN-10289
10.5 5   
EeonTex Pressure Sensing Fabric
Retired COM-14111
49.9 2   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
24.75 5   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
92.5 5   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
49.95
You save:
2.55 (5%)
15   
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
37.5 5   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
24.75 5   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
29.75 5   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
29.75 5   
SparkFun Opto-isolator Breakout
In stock BOB-09118
27.5 5   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
SparkFun Serial Basic Breakout - CH340G
In stock DEV-14050
44.75 5   
SparkFun USB UART Serial Breakout - CY7C65213
19 available BOB-13830
82.5 5   
SparkFun FT231X Breakout
In stock BOB-13263
13.95 1   
SparkFun FTDI SmartBasic
Retired DEV-12935
19.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Black)
In stock PRT-12047
90 20   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
94.5
You save:
5 (5%)
10   
SparkFun ProtoShield Kit
Retired DEV-07914
49.75 5   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
SparkFun Big Red Box Proto Board
In stock DEV-13317
85
You save:
4.5 (5%)
10   
Silicone Bumpers - Large (10x16.5mm, 4 pack)
In stock COM-10594
5.25 5   
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
4.75 5   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
19.9 2   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
49.75 5   
Medium Heatsink
Retired PRT-14340
8 5   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
5.25 5   
Heatsink Compound
15 available PRT-09599
4.9 2   
Theragrip Thermal Tape
Retired PRT-09771
11.85 3   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
22.5 5   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
17.5 5   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
8 5   
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
19.75 5   
Cannot be ordered at this time.
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
2.3
You save:
5.2 (69%)
5   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
90 20   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
LED Tactile Button Breakout
In stock BOB-10467
8 5   
LED Tactile Button - Blue
In stock COM-10443
11.25 5   
LED Tactile Button - Green
In stock COM-10440
11.25 5   
LED Tactile Button - Red
In stock COM-10442
11.25 5   
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Mini Pushbutton Switch - Tall
Retired COM-08605
2.75 5   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Right Angle Tactile Button
In stock COM-10791
2.75 5   
Rocker Switch - SPST (right-angle)
In stock COM-08837
5.25 5   
Mini Power Switch - SPDT
In stock COM-00102
8 5   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
10.5 10   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
5.25 5   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
2.08
You save:
5.92 (74%)
16   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
7.2 16   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
7.2 16   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
7.2 16   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
33.6 16   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
4.5 10   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5.5 10   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
10.5 10   
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
10.5 10   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
3 2   
Cannot be ordered at this time.
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
10.5 5   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
10.5 5   
TL431 - Voltage Reference
Retired COM-11078
2.5 5   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
13
You save:
0.75 (5%)
25   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
9.5 10   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
8 5   
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
12.5 5   
DIP Switch - 8 Position
In stock COM-08034
8 5   
Break Away Headers - Long
In stock PRT-10158
16.25 5   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
5.25 5   
2x3 Pin Shrouded Header
In stock PRT-10877
8.75 5   
2x5 Pin Shrouded Header
In stock PRT-08506
8.75 5   
Flip-Pin (8-pins)
Retired COM-14085
22.5
You save:
1.25 (5%)
25   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
JST Jumper 3 Wire Assembly
In stock PRT-09915
8 5   
JST Jumper 4 Wire Assembly
In stock PRT-09916
16 10   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
8 5   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
8 5   
Molex Jumper 2 Wire Assembly
In stock PRT-09918
10.5 10   
Molex Jumper 6 Wire Assembly
In stock PRT-09922
9.5
You save:
11.5 (55%)
10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
2.5 5   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
4.75 5   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
2.25 5   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
Thermistor 10K
In stock SEN-00250
9.5 10   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Schottky Diode
In stock COM-10926
2.5 10   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
5.25 5   
Rotary Switch - 10 Position
In stock COM-13253
10.5 5   
SparkFun Rotary Switch Breakout
Retired BOB-13098
9.75 5   
Cannot be ordered at this time.
SparkFun Rotary Switch Potentiometer Breakout
In stock BOB-13099
12.25 5   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Solder Paste - 50g (Lead Free)
Only 3 left! TOL-12878
18.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Total: 3290.8