The "Red" Challenge

by The Crazy Maker Guy!

Favorited Favorite 0

The Red Challenge is a challenge (duh) that you have to make things from all the stuff in this list. AKA All things I randomly picked that was red or said red in the name :P

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fairy Lights - Red (2.5m)
Retired PRT-14503
4.95 1   
Cannot be ordered at this time.
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
7-Segment Display - LED (Red)
29 available COM-08546
1.25 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
Metal Pushbutton - Latching (16mm, Red)
In stock COM-11971
6.5 1   
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
6.5 1   
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
14.95 1   
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
LED - Super Bright Red
In stock COM-00528
1.05 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
LED - Super Bright Red (25 pack)
In stock COM-09660
8.5 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Red)
In stock COM-11405
1.6 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
RedBoard Edge
Retired SPX-14471
24.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
SparkFun LED Array - 8x7
Retired COM-13795
6.5 1   
Cannot be ordered at this time.
Total: 283.25