×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Secret Magic Boat Doors

by ROB-24601

Favorited Favorite 0

Here's the parts list for Jacqueline and Jaime. If we are out of the Actobotics parts (the mechanical stuff), you can always find them over at Servo City, here [ https://www.servocity.com/ ]. You may also want to add some PlastiDip [ https://www.homedepot.com/p/Plasti-Dip-11-oz-Black-Plasti-Dip-11203-6/100131010 ] to the wheel, zas the plastic may have a hard time gaining purchase on the stage floor. Have fun!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Motor Mount - B Style
Out of stock ROB-12400
9.98 2   
Cannot be ordered at this time.
SparkFun Wireless Motor Driver Shield
Only 7 left! DEV-14285
21.95 1   
Set Screw Hub - 6mm Bore
Out of stock ROB-12318
9.98 2   
Cannot be ordered at this time.
Heavy Duty Wheel - 4"
Only 1 left! ROB-12124
13.98 2   
Channel Bracket A
Only 14 left! ROB-12243
9.98 2   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
39.9 2   
Standard Gearmotor - 30 RPM (3-12V)
Only 9 left! ROB-12532
49.9 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.5 1   
SparkFun XBee Shield
In stock WRL-12847
15.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Red)
In stock COM-11992
0.95 1   
Total: 223.97