Stuff I really really really want

by TheDonkey

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
Total: 72.35