Rasberry Pi Basics

by KillerSpud

Favorited Favorite 1

You may already have: A Micro USB charger (one that can do at least 2.0 amps) A MicroSD card at least 8GB. (However, the one listed here already has the software installed on it and will save you some time.) An HDMI Cable.

You will also need: A monitor with HDMI input (or adapters to DVI or VGA). A keyboard and mouse.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
HDMI Cable - 6ft
Retired CAB-11572
4.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
25 available TOL-13831
8.95 1   
Raspberry Pi™ - 16GB MicroSD NOOBS Card
Retired COM-13945
24.95 1   
Cannot be ordered at this time.
Total: 83.72