Paper-Circuit Cards

by jahnell

Favorited Favorite 0

These are the materials I used to conduct a 2-hour paper-circuit workshop with 1st/2nd graders. I also use this tutorial: https://learn.sparkfun.com/tutorials/light-up-valentine-cards.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 3mm Cycling RGB (slow)
In stock COM-11448
0.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.5 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
1.95 1   
LilyPad Button Board
In stock DEV-08776
1.95 1   
Total: 7.9