Wishlist for the Fence-a-mole project.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
43.8 | 4 | |
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
99.8 |
4
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
82 | 4 | |
SparkFun XBee Explorer Regulated
WRL-11373 |
47.8 | 4 | |
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
39.8 | 4 | |
Mini Power Switch - SPDT
COM-00102 |
6.4 | 4 | |
Lithium Ion Battery - 850mAh
PRT-13854 |
43.8 | 4 | |
Raspberry Pi 3
DEV-13825 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun XBee Explorer USB
WRL-11812 |
27.95 | 1 | |
Total: 431.3 |