Blinky

by LightningHawk

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
39.9 2   
Cannot be ordered at this time.
SparkFun LED Starter Kit
Retired KIT-13234
69.9 2   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
4.5 2   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
8.25 3   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
66 12   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
245.16
You save:
12.84 (5%)
12   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
Total: 435.61