gtc_mtv

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Silicone Bumpers - Large (10x16.5mm, 4 pack)
In stock COM-10594
45
You save:
2.25 (5%)
45   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
54.72
You save:
2.88 (5%)
36   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
90
You save:
9 (9%)
180   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
269.5 10   
Breadboard - Full-Size (Bare)
In stock PRT-12615
278.1
You save:
14.4 (5%)
45   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
24.3
You save:
1.35 (5%)
27   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
26 4   
Standoff - Aluminum Threaded (6-32; 1-1/4", 4 Pack)
Retired ROB-13136
140.85
You save:
7.2 (5%)
45   
Cannot be ordered at this time.
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
17.1 18   
Cannot be ordered at this time.
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
54.72
You save:
2.88 (5%)
36   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
54.72
You save:
2.88 (5%)
36   
Total: 1055.01