Free List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PIC 14 Pin 20MHz 4K 8A/D - 16F688
Retired COM-00219
18.48 8   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
9 4   
Cannot be ordered at this time.
Dual/Quad Power Amplifier - STA540
24 available COM-09557
16.5 3   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
25.3 10   
Cannot be ordered at this time.
PIC 40 Pin 20MHz 8K 8A/D - 16F877A
Retired COM-00226
8.95 1   
Cannot be ordered at this time.
Large Heatsink - Multiwatt Package
In stock PRT-09576
11.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
Total: 123.68