SAP IoT Starter Kit

by Member #631892

Favorited Favorite 0

Kit that can be used for SAP trainings on Leonardo IoT Foundation https://www.sap.com/developer/topics/iot-application-enablement.tutorials.html#tutorials

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
21 available TOL-13831
8.95 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Total: 60.95