libi striegl wishlist

by Member #655395

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
124.8
You save:
6.6 (5%)
12   
Tilt Sensor - AT407
In stock SEN-10289
25.2 12   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
25.2 12   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
25.2 12   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
50.4 24   
Total: 250.8