Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
9V Snap Connector
PRT-00091 |
1.75 | 1 | |
Multimeter Probes - Tweezers
TOL-11060 |
5.5 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
2.2 | 4 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
SparkFun Beginner Parts Kit
KIT-13973 |
18.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Total: 85.55 |