MOB - trampolines installation

by QCPete

Favorited Favorite 0

A list of stuff we'll need for the trampoline installation we are putting into the Museum of Boulder.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
Toggle Switch
In stock COM-09276
6.3 3   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
7 2   
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
Only 9 left! DEV-14475
37.5 3   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
SparkFun Large Digit Driver
In stock WIG-13279
19 2   
7-Segment Display - 6.5" (Red)
In stock COM-08530
41 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
19.75 5   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
In stock KIT-13815
29.85 3   
SparkFun Music Instrument Shield
In stock DEV-10587
37.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
23.8 4   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
19.2 12   
Female Headers
Out of stock PRT-00115
5.25 3   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Tsunami Super WAV Trigger
Retired WIG-13810
127.92
You save:
31.98 (20%)
2   
Cannot be ordered at this time.
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Diffused LED - Yellow 10mm
In stock COM-10634
1.8 3   
Concave Button - Yellow
In stock COM-09338
8.25 3   
Diffused LED - Green 10mm
In stock COM-10633
1.8 3   
Concave Button - Green
In stock COM-09341
8.25 3   
Diffused LED - Red 10mm
In stock COM-10632
3.6 6   
Concave Button - Red
Out of stock COM-09336
16.5 6   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
4.2 2   
Total: 485.27