Microprocessors - Universidad Latina de Panama

by Isaias

Favorited Favorite 0

Components List to Universidad Latina de Panama class

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
SparkFun microB USB Breakout
15 available BOB-12035
5.9 2   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
21 available TOL-13831
8.95 1   
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Breadboard - Giant
In stock PRT-12614
21.5 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
20.5 1   
SparkFun FT231X Breakout
In stock BOB-13263
13.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
11 2   
DC Barrel Jack Adapter - Female
In stock PRT-10288
14 4   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
14 4   
DC Barrel Jack Adapter - Male
In stock PRT-10287
14 4   
Total: 271.9