by Gella
Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
Lithium Ion Battery Pack - 5Ah (USB)
TOL-14167 |
9.95 |
1
Cannot be ordered at this time. |
|
Reed Switch - Insulated
COM-10601 |
2.1 | 1 | |
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.45 | 1 | |
LED RGB Strip - Addressable, Bare (1m)
COM-12025 |
39.9 |
2
Cannot be ordered at this time. |
|
Total: 71.9 |