Costa Rica Kit - Arduino

by Tripldeedipldee

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Diffused LED - Red 10mm
In stock COM-10632
1.2 2   
Diffused LED - Yellow 10mm
In stock COM-10634
1.2 2   
Diffused LED - Blue 10mm
In stock COM-10635
1.2 2   
Diffused LED - Green 10mm
In stock COM-10633
1.2 2   
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Total: 95.85