Line Following Robot - Motor Circuit

by scientiffic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
16 available ROB-14451
13.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Total: 68.95